??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22080.0372 Spring Plungers
HELP_VARIABLE
Company
Halder
Description
EH 22080. - Spring Plungers, smooth, without collar
Bill of material
22080.0372 Spring Plungers
BESTNR
Ref. No.
22080.0372
AUS
Version
Stainless steel, heavy spring load
D1
±0.04
5.5 mm
D2
4.0 mm
L
14.0 mm
S
mm
Enter value for S
mm
cm
inch
ft
F1
Spring load
25.1 N
F2
Spring load
39.2 N
G
Weight
1.90 g
Embedded user actions